IESNA:LM-63-2002
[TEST]P1461795
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-110-740-U-T4RE-HSS
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 110W 70CRI 4000K FIXTURE w/ TYPE IV ROADWAY ILLUMINANCE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.93A 111.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]2.87%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11392.7
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 111.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
814.6 985.8 1147.4 1289.3 1421.6 1518.3 1584.9 1628.4 1677.6 1741.8 1820.2 1918.5 2033.4 2151.4 2307.6 
2501.7 2778.3 3052.4 3361.5 3695.9 3992.3 4226.8 4297.3 4152.3 3768.8 3153.9 2425.6 2133.2 1770.3 1371.7 
910.5 489.7 310.6 224.3 156.9 102.2 53.1 0.0 
814.6 996.9 1149.8 1290.1 1420.0 1515.1 1581.7 1628.4 1675.2 1739.4 1817.8 1918.5 2029.4 2150.7 2304.4 
2495.4 2768.0 3045.3 3355.9 3672.9 3991.5 4226.0 4318.7 4195.1 3825.1 3237.9 2493.8 2225.1 1868.5 1458.9 
988.2 528.5 300.3 205.2 148.2 95.1 53.1 0.0 
814.6 988.2 1140.3 1274.2 1408.9 1511.2 1580.9 1630.0 1680.7 1741.8 1820.2 1916.1 2033.4 2168.1 2321.8 
2518.3 2771.9 3063.5 3354.3 3682.4 4006.5 4319.5 4554.1 4600.0 4409.9 3936.8 3231.5 2918.5 2509.6 2019.1 
1355.8 740.1 336.0 210.8 144.2 92.7 53.1 0.0 
814.6 979.4 1118.9 1255.2 1386.7 1488.2 1570.6 1626.9 1682.3 1745.7 1824.2 1917.7 2030.2 2175.2 2345.6 
2549.2 2844.8 3076.2 3357.5 3675.3 4021.6 4381.3 4779.9 5036.7 5091.4 4805.3 4190.4 3905.9 3452.6 2812.3 
2043.7 1203.7 543.6 279.7 168.0 101.4 58.6 0.0 
814.6 968.3 1100.7 1220.3 1346.3 1455.7 1546.8 1615.8 1676.0 1745.7 1825.0 1925.6 2035.7 2177.6 2367.0 
2586.5 2888.4 3126.1 3370.2 3682.4 4045.3 4447.9 4942.4 5505.0 5966.2 6225.3 6102.5 5969.4 5682.5 5081.8 
4231.6 3033.4 1720.4 718.7 266.3 115.7 59.4 0.0 
814.6 945.4 1060.3 1177.5 1286.1 1401.0 1509.6 1588.0 1662.5 1737.0 1829.7 1931.9 2040.5 2196.6 2397.1 
2645.9 2957.3 3286.2 3577.8 3903.5 4323.5 4814.0 5411.5 6191.2 7072.4 7849.8 8239.7 8195.3 7877.5 6776.1 
5330.7 3962.9 2845.6 1817.0 936.7 408.1 140.3 0.0 
814.6 926.3 1023.8 1122.9 1218.8 1322.6 1430.3 1531.0 1632.4 1721.2 1813.1 1928.8 2041.3 2208.5 2460.5 
2747.3 3104.7 3491.4 3908.3 4337.0 4815.6 5363.2 6002.6 6720.6 7607.3 8616.1 9284.1 9347.5 9153.3 
8231.0 6772.9 5012.1 3290.2 1931.1 997.7 399.4 120.4 0.0 
814.6 921.6 1020.6 1112.6 1211.6 1310.7 1421.6 1526.2 1625.3 1717.2 1813.9 1927.2 2044.5 2219.6 2450.2 
2751.3 3111.1 3493.8 3937.6 4345.7 4879.0 5408.3 6020.9 6699.2 7597.0 8572.5 9260.3 9311.8 9166.0 
8302.3 6894.9 5137.3 3399.5 1886.0 938.2 382.0 116.5 0.0 
814.6 898.6 974.7 1047.6 1126.0 1214.0 1309.1 1415.3 1522.3 1646.7 1764.7 1882.0 2019.9 2210.9 2500.1 
2882.1 3354.3 3857.5 4351.2 4873.4 5341.8 5879.8 6439.3 7072.4 7850.6 8475.8 8666.8 8591.5 8354.6 
7664.4 6729.3 5054.9 3103.1 1504.0 529.3 193.4 64.2 0.0 
814.6 867.7 915.3 966.8 1020.6 1077.7 1152.2 1225.1 1321.8 1434.3 1554.7 1702.9 1856.7 2066.7 2436.7 
2958.1 3555.6 4167.4 4787.9 5370.3 5946.4 6549.4 7226.9 7995.6 8658.1 8907.7 8604.2 8398.2 7964.7 
6914.7 5542.2 3763.2 1925.6 676.7 212.4 95.1 38.0 0.0 
814.6 833.6 851.9 870.9 896.2 921.6 953.3 992.1 1036.5 1092.8 1161.7 1241.7 1355.1 1515.9 1783.0 
2270.3 2854.3 3517.6 4208.6 4873.4 5520.8 6189.7 6824.4 7307.8 7432.2 7135.8 6528.8 6222.1 5658.7 4728.4 
3651.5 2287.7 1035.7 317.8 103.8 58.6 27.7 0.0 
814.6 817.0 817.8 820.2 823.3 831.3 840.8 853.4 870.9 896.2 928.7 971.5 1032.5 1122.1 1300.4 
1658.6 2130.8 2664.9 3281.4 3874.2 4456.6 5039.1 5583.4 5847.3 5741.9 5158.7 4330.6 3956.6 3366.2 2556.4 
1842.4 1171.2 500.8 157.7 74.5 48.3 21.4 0.0 
814.6 799.6 782.9 767.9 753.6 739.3 728.2 716.4 705.3 698.1 693.4 697.3 714.0 748.8 826.5 1042.0 1387.5 1821.0 
2321.8 2838.5 3367.8 3915.4 4451.1 4755.4 4615.1 3958.2 3088.9 2710.9 2193.4 1489.8 956.5 517.5 201.3 86.4 
49.9 25.4 10.3 0.0 
814.6 769.4 717.1 670.4 626.8 589.6 554.7 523.0 495.3 472.3 452.5 434.3 419.2 410.5 404.9 404.9 470.7 624.4 888.3 
1250.5 1695.8 2164.1 2602.3 2790.9 2504.9 1845.6 1107.8 878.0 567.4 256.0 129.2 81.6 59.4 42.8 29.3 15.8 6.3 0.0 
814.6 734.6 657.7 595.9 546.8 511.1 488.1 471.5 458.0 445.3 428.7 412.1 393.0 378.0 364.5 349.5 336.0 327.3 335.2 
366.9 436.6 512.7 539.6 488.1 349.5 232.2 168.0 152.9 133.9 106.2 83.2 64.2 49.9 38.0 28.5 15.1 6.3 0.0 
814.6 703.7 611.0 546.8 510.3 490.5 477.8 466.7 452.5 438.2 420.8 401.0 378.0 358.2 337.6 319.3 301.9 284.5 267.8 
252.0 233.8 215.5 195.7 174.3 154.5 133.1 113.3 106.2 95.9 82.4 69.7 59.4 49.9 40.4 29.3 16.6 6.3 0.0 
814.6 682.3 584.8 524.6 499.2 488.9 477.8 465.2 450.9 435.0 417.6 395.4 369.3 343.1 317.8 294.0 271.0 249.6 227.4 
206.8 187.8 170.4 154.5 140.3 125.2 110.1 98.3 93.5 88.0 80.0 70.5 60.2 50.7 42.0 33.3 19.8 7.1 0.0 
814.6 660.1 565.0 515.1 500.0 490.5 478.6 465.2 450.9 434.3 416.0 393.8 365.3 332.8 304.3 274.2 245.7 221.9 199.7 
179.1 163.2 149.0 135.5 122.8 110.1 98.3 90.3 87.2 82.4 73.7 61.0 50.7 42.8 35.7 27.7 19.0 6.3 0.0 
814.6 644.2 550.7 512.7 504.0 494.5 482.6 469.1 453.3 436.6 417.6 396.2 368.5 337.6 302.7 270.2 240.1 214.7 191.0 
173.5 155.3 140.3 125.2 111.7 99.8 90.3 82.4 80.0 75.3 65.0 56.3 46.0 38.0 33.3 24.6 13.5 4.8 0.0 
814.6 636.3 544.4 513.5 505.6 496.9 485.8 471.5 457.2 439.8 421.6 402.6 378.0 349.5 319.3 286.1 250.4 222.7 197.3 
174.3 154.5 136.3 120.4 107.0 95.9 86.4 78.5 74.5 69.7 61.0 50.7 42.0 35.7 29.3 21.4 9.5 4.0 0.0 
814.6 633.2 539.6 514.3 507.2 498.4 488.1 474.7 459.6 443.8 426.3 408.9 388.3 363.7 336.0 306.7 272.6 237.7 203.7 
175.1 152.1 133.9 117.3 104.6 93.5 84.8 75.3 71.3 65.0 57.1 46.8 38.8 32.5 23.0 9.5 3.2 1.6 0.0 
814.6 632.4 540.4 512.7 506.4 499.2 488.1 473.9 458.0 444.6 426.3 408.9 389.9 365.3 341.5 310.6 277.3 241.7 205.2 
174.3 151.4 135.5 118.1 104.6 93.5 84.8 75.3 71.3 65.0 56.3 46.8 39.6 32.5 23.8 7.1 3.2 1.6 0.0 
